The control commands are built up from the logical combination of the bits in the control word and external signals (e.g enable output stage). The definitions of the bits are shown below:
|
Index |
|
|
Name |
control word |
|
Object code |
VAR |
|
Data type |
UNSIGNED16 |
|
Access |
R/W |
|
PDO mapping |
possible |
|
Unit |
— |
|
Value range |
0 to 65535 |
|
EEPROM |
no |
|
Default value |
0 |
Bit assignment im control word
|
Bit |
Name |
Bit |
Name |
|
0 |
Switch on |
8 |
Pause/halt |
|
1 |
DisableRemoval of the ENABLE signal. Disables power stage. Voltage |
9 |
reserved |
|
2 |
Quick Stop |
10 |
reserved |
|
3 |
11 |
reserved |
|
|
4 |
Operation mode specific |
12 |
reserved |
|
5 |
Operation mode specific |
13 |
Manufacturer-specific |
|
6 |
Operation mode specific |
14 |
Manufacturer-specific |
|
7 |
ResetNew start of the microprocessor Fault (only effective for faults) |
15 |
Manufacturer-specific |
Commands in the control word
|
Command |
Bit 7 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Transitions |
|
Shutdown |
X |
X |
1 |
1 |
0 |
2, 6, 8 |
|
Switch on |
X |
X |
1 |
1 |
1 |
3 |
|
Disable Voltage |
X |
X |
X |
0 |
X |
7, 9, 10, 12 |
|
Quick Stop |
X |
X |
0 |
1 |
X |
7, 10, 11 |
|
Disable Operation |
X |
0 |
1 |
1 |
1 |
5 |
|
Enable Operation |
X |
1 |
1 |
1 |
1 |
4, 16 |
|
Fault Reset |
1 |
X |
X |
X |
X |
15 |
Bits marked by an X are irrelevant.
Mode-dependent bits in the control word
The following table shows the mode-dependent bits in the control word. Only manufacturer-specific modes are supported at present. The individual modes are set by Object 6060h Modes of operation.
|
Operation mode |
No. |
Bit 4 |
Bit 5 |
Bit 6 |
|---|---|---|---|---|
|
Profile Position Mode (pp) |
01h |
change_set_immediately |
absolute/ relative |
|
|
Profile Velocity Mode (pv) |
03h |
reserved |
reserved |
reserved |
|
Profile TorqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist Mode (tq) |
04h |
reserved |
reserved |
reserved |
|
06h |
homing_operation_start |
reserved |
reserved |
|
|
Interpolated Position Mode (ip) |
07h |
Enable Interpolation |
reserved |
reserved |
|
Cyclic sync position Mode (csp) |
08h |
reserved |
reserved |
reserved |
Description of the remaining bits in the control word
The remaining bits in the control word are described below.
Bit 8 Pause If Bit 8 is set, then the drive halts (pauses) in all modes. The setpoints (speed for homing or jogging, motion task number, setpoints for digital mode) for the individual modes are retained.
Bit 9,10 These bits are reserved for the drive profile (DS402).
Bit 13, 14, 15 These bits are manufacturer-specific, and reserved at present.
|
Copyright © 2015 Kollmorgen™ |
|